• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[Stainless Steel] Hinge EA951CK-16

[Stainless Steel] Hinge EA951CK-16

【Product Specifications】
・Material-Stainless steel(SUS304 hairline finish)
・Excellent corrosion and heat resistances
・Number of holes…8
・Width(mm)…60
・Length(mm)…100
・Thickness(mm)…3

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951CK-16

Part Number
EA951CK-16
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)