• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[Stainless Steel] Thin Hinge EA951CH-64

[Stainless Steel] Thin Hinge EA951CH-64

【Product Specifications】
・Material-Stainless steel (SUS304)
・Number of holes-4 (6 holes for -5, -6, -64, -76)
・With wood screw
・A…64
・B…33
・D…6.5
・Thickness…0.9
・HoleDia.…3.9
・Qty. per unit…10pcs

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA951CH-64

Part Number
EA951CH-64
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)