• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 21:00 27/10/2019. We apologize for the inconvenience.

[Round] Anti-Vibration Rubber EA949HS-14

[Round] Anti-Vibration Rubber EA949HS-14

【Product Specifications】
・Rubber type-Natural rubber
・With 2 spring washers and hexagonal nuts
・Height…15mm
・Screw dim.…M5 x 12mm
・Support load…130N
・Spring constant…74N/mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA949HS-14

Part Number
EA949HS-14
Part NumberVolume DiscountDays to Shipวันจัดส่ง
9 Day(s)

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA949HS-14 in the [Round] Anti-Vibration Rubber EA949HS-14 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA949HS-14 ในชุด [Round] Anti-Vibration Rubber EA949HS-14

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)