[Round] Anti-Vibration Rubber EA949HS-12

[Round] Anti-Vibration Rubber EA949HS-12
  • On Sale Till 30/06/2018

【Product Specifications】
・Rubber type-Natural rubber
・With 2 spring washers and hexagonal nuts
・Height…13mm
・Screw dim.…M4 x 9mm
・Support load…34N
・Spring constant…22N/mm

Part Number

Configured Part Number is shown.

EA949HS-12

Part Number
EA949HS-12
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949HS-12 in the [Round] Anti-Vibration Rubber EA949HS-12 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)