• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

[Stainless Steel] Embedded Handle EA948BR-4A

[Stainless Steel] Embedded Handle EA948BR-4A

【Product Specifications】
・Material-SUS304
・Working load: -3A: 0.05kN, -4A: 0.1kN
・Dim. (mm)…43 x 52 x 9.5
・Hole dia.…4mm

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA948BR-4A

Part Number
EA948BR-4A
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)