Pipe Clamp With Rubber Liner EA947FE-1

Pipe Clamp With Rubber Liner EA947FE-1

【Product Specifications】
・Band width-13mm
・Band thickness-1mm(rubber thickness:4mm)
・Material-Zinc-plated steel, ethylene-propylene rubber
・Thread hole-M6
・Compatible Dia.-3.2 to 4.8mm

Part Number

Configured Part Number is shown.

EA947FE-1

Part Number
EA947FE-1
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947FE-1 in the Pipe Clamp With Rubber Liner EA947FE-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)