VE Pipe Saddle with Base EA947BS-54

VE Pipe Saddle with Base EA947BS-54

【Product Specifications】
・With a spacer (5mm)
・Color…Beige
・Conformity…VE36

Part Number

Configured Part Number is shown.

EA947BS-54

Part Number
EA947BS-54
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947BS-54 in the VE Pipe Saddle with Base EA947BS-54 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)