• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.

VE Pipe Saddle with Base EA947BS-52

VE Pipe Saddle with Base EA947BS-52

【Product Specifications】
・With a spacer (5mm)
・Color…Beige
・Conformity…VE22

Part Number

Configured Part Number is shown.

EA947BS-52

Part Number
EA947BS-52
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA947BS-52 in the VE Pipe Saddle with Base EA947BS-52 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)