[Stainless Steel] Wire Clamp EA638RA-4

[Stainless Steel] Wire Clamp EA638RA-4

【Product Specifications】
・Material-SUS303
・(1 x 19) wire rope is not available.
・Applicable wire dia.…4mm
・Length(mm)…27
・Dia.(mm)…22
・MaxTension force…6.3kN

Part Number

Configured Part Number is shown.

EA638RA-4

Part Number
EA638RA-4
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638RA-4 in the [Stainless Steel] Wire Clamp EA638RA-4 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)