[Stainless Steel] Rotary Pad Eye EA638MA-2

[Stainless Steel] Rotary Pad Eye EA638MA-2
  • On Sale Till 30/06/2018

【Product Specifications】
・Material-SUS304
・D…6
・L…18
・A1…55
・W…25
・Hole dia. (mm)…4.8
・Working load…20kg

Part Number

Configured Part Number is shown.

EA638MA-2

Part Number
EA638MA-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638MA-2 in the [Stainless Steel] Rotary Pad Eye EA638MA-2 series.

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)