[Stainless Steel] Pad Eye EA638M-24

[Stainless Steel] Pad Eye EA638M-24

【Product Specifications】
・Material-SUS304
・D…6
・A…20
・B1…60
・W…18
・Hole dia.(mm)…5.2
・Working load…20kg

Part Number

Configured Part Number is shown.

EA638M-24

Part Number
EA638M-24
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA638M-24 in the [Stainless Steel] Pad Eye EA638M-24 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)