• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

[Stainless Steel] S Hook (5 pcs) EA638EH-1

[Stainless Steel] S Hook (5 pcs) EA638EH-1

【Product Specifications】
・Material-SUS316
・A…3.1
・B…35
・C…5.0
・D…10.6
・Working load…14kg

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA638EH-1

Part Number
EA638EH-1
Part NumberVolume DiscountDays to Shipวันจัดส่ง
3 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Please check the type/dimensions/specifications of the part EA638EH-1 in the [Stainless Steel] S Hook (5 pcs) EA638EH-1 series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน EA638EH-1 ในชุด [Stainless Steel] S Hook (5 pcs) EA638EH-1

Additional Products in this Category

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)