• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

L-Type Bracket [Stainless Steel] EA440AC-23

L-Type Bracket [Stainless Steel] EA440AC-23

【Product Specifications】
・Stainless steel (SUS304)
・Bolt hole-11 x 50(L)mm
・Assembling type which provides strong support of piping without a need of welding
・Use bolts conforming the industrial standard.
・Dim. (mm)…360 x 240mm
・No.of holes…6 x 4

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA440AC-23

Part Number
EA440AC-23
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)