• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Angle EA439AA-42

Angle EA439AA-42

【Product Specifications】
・Material-Steel (unichrome plating)
・Nail hole-Dia. 4.5mm (only for -42, -92)
・Length(mm)…400
・T x W(mm)…3.2 x 40
・Hole dim.(mm)…40 x 11

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

EA439AA-42

Part Number
EA439AA-42
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)