• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:00 to 16:00 19/8/2018. We apologize for the inconvenience.

Hose Reel Cart EA124K-2

Hose Reel Cart EA124K-2

【Product Specifications】
・Winding capacity -91m
・Applicable hose-ID:16mm OD:21mm
・Dim.-600(W)X770(D)X920(H)mm
・Weight-19.5kg
・Steel

Part Number

Configured Part Number is shown.

EA124K-2

Part Number
EA124K-2
Part NumberVolume DiscountDays to Ship
5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA124K-2 in the Hose Reel Cart EA124K-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)