• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Diffusing Low Angle Square Lighting OPLQ2 Series

Part Number
OPLQ2-123B
OPLQ2-123R
OPLQ2-123W
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSEmitting Color Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (The max. value is applied for Flexible Type)
(mm)
34 Day(s) or more 10Blue100.1~150123100.1~15012320.1~3022.530
34 Day(s) or more 10Red100.1~150123100.1~15012320.1~302130
34 Day(s) or more 10White100.1~150123100.1~15012320.1~302430

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Light Type Visible Light Main Body Type Square hole type Irradiation Direction Oblique
Light Source Since light Irradiation Light Type Diffuse light Height H (Range)(mm) 20.1~30

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)