• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

LCD Counter

LCD Counter

[Features]
· AA battery using LCD display
· Suitable for cutting machine and wood processing machine with built-in lead head
· Recording mode equipment
· Compact and economical

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

PMLD-A-03-E-00

Part Number
PMLD-A-03-E-00
Part NumberVolume DiscountDays to Shipวันจัดส่ง
33 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types LCD counter Magnetic Pitch(mm) 5 Cable Length(m) 3
Accuracy(μm/m) ±(80+15×3) Operating Temperature(℃) 0~50 Storage Temperature(℃) -5~70
Degree of Protection Lead head: IP67/indicator: IP43 Display 8-digit LCD display Resolution 5μm
Positioning Repeatability(μm) ±10 Operation Speed(m/sec) 3 (maximum 2G acceleration) Input Power Supply(V) AA battery 2 pcs.
Applicable Standard Compatible encoder For E type magnetic encoder head

Please check the type/dimensions/specifications of the part PMLD-A-03-E-00 in the LCD Counter series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน PMLD-A-03-E-00 ในชุด LCD Counter

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)