• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

AJFPFL Abacus FP Fitting Female Adapter Elbow

AJFPFL Abacus FP Fitting Female Adapter Elbow

[Features].
1. Reassuring and reliable rolling screw method.
· Maintains pipelines with high bursting strength and flexibility.
・ Maintains long life with a constant compression permanent strain resistant and high chlorine resistant rubber.
·With a small residual response to the rolling screw part that is fused gently with the pipe.
2. Shortens the construction times in simple construction work.
· Speedy construction by just tightening with a wrench, with no need for preliminary machining of the pipe.
· There is no need for special tools or power supplies, and installation management is easy.
· Unit pipe is optimized for adjusting directions.
3. Mechanism added to prevent construction problems.
· It can detect when you forget to tighten the nut in a water pressure test.
・Inspect installation complete with indicator.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

AJFPFL20X3/4

Part Number
AJFPFL20X3/4
Part NumberVolume DiscountDays to Shipวันจัดส่ง
8 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material SUS304 Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Material of Applicable Pipe Stainless Steel
Applicable Pipe Outer Dia. D (D1)(Ø) 22.22 Nominal of Thread 3/4B Max. Operating Pressure(MPa) 2
Surface Treatment No Nominal Diameter (Su)(mm) 20 Temperature: Hot Water(℃) Circulatory System / 0 to 85 non-circulation system / 0 to 95
Temperature: Cold water(℃) 0~60 Flow speed(m/s) Water supply/3.5 max., hot water/2.0 max., chilled water/0.6 to 2.0, coolant/0.6 to 3.5

Please check the type/dimensions/specifications of the part AJFPFL20X3/4 in the AJFPFL Abacus FP Fitting Female Adapter Elbow series.โปรดตรวจสอบ ชนิด / มิติ / รายละเอียด ของชิ้นส่วน AJFPFL20X3/4 ในชุด AJFPFL Abacus FP Fitting Female Adapter Elbow

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)