• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

AJBU Abacus Fitting Bushing

AJBU Abacus Fitting Bushing

[Features].
1. Reassuring and reliable rolling screw method.
· Maintains pipelines with high bursting strength and flexibility.
・ Maintains long life with a constant compression permanent strain resistant and high chlorine resistant rubber.
·With a small residual response to the rolling screw part that is fused gently with the pipe.
2. Shortens the construction times in simple construction work.
· Speedy construction by just tightening with a wrench, with no need for preliminary machining of the pipe.
· There is no need for special tools or power supplies, and installation management is easy.
· Unit pipe is optimized for adjusting directions.
3. Mechanism added to prevent construction problems.
· It can detect when you forget to tighten the nut in a water pressure test.
・Inspect installation complete with indicator.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
AJBU25X1/2
AJBU30X1/2
AJBU30X3/4
AJBU40X1/2
AJBU40X3/4
AJBU50X1/2
AJBU50X3/4
Part NumberVolume DiscountDays to Shipวันจัดส่งApplicable Pipe Outer Dia. D (D1)
(Ø)
Nominal of Thread Nominal Diameter (Su)
(mm)
Quote 28.581/2B25
Quote 341/2B30
Quote 343/4B30
Quote 42.71/2B40
Quote 42.73/4B40
Quote 48.61/2B50
Quote 48.63/4B50

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Fitting Material SUS304 Applicable Fluid Water / Air
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Union Straight Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 2 Surface Treatment No Temperature: Hot Water(℃) Circulatory System / 0 to 85 non-circulation system / 0 to 95
Temperature: Cold water(℃) 0~60 Flow speed(m/s) Water supply/3.5 max., hot water/2.0 max., chilled water/0.6 to 2.0, coolant/0.6 to 3.5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)