• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Acrylic Material

· Unbeatable in acrylic crafts, adhesive reinforcement rods, pipes and round bars, etc.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
サンカクボウ3ミリ
サンカクボウ5ミリ
シカクボウ3ミリ
シカクボウ5ミリ
シカクボウ18ミリ
マルボウ3ミリ
マルボウ6ミリ
マルボウ10ミリ
マルボウ15ミリ
Part NumberVolume DiscountDays to Shipวันจัดส่งDIY Raw Material Types Shape Axis Standard
(mm)
JAN code
6 Day(s) or more Square barsTriangle34953463090032
6 Day(s) or more Square barsTriangle54953463090056
6 Day(s) or more Square barsSquare34953463093033
6 Day(s) or more Square barsSquare54953463093057
6 Day(s) or more Square barsSquare184953463093187
6 Day(s) or more Round barRound34953463095037
6 Day(s) or more Round barRound64953463095068
6 Day(s) or more Round barRound104953463095105
6 Day(s) or more Round barRound154953463095150

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Types Material for DIY Material of DIY Raw Material Acrylic Length(mm) 1000

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)