Square Evacuation Hatch (For Modification)

Square Evacuation Hatch (For Modification)

[Features]
● Comes standard equipped with a child lock to prevent against danger risks such as children falling.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SHM-H-01R
SHM-H-02R
SHM-H-03R
SHM-H-04R
Part NumberVolume DiscountDays to Shipวันจัดส่งTrue Length
(mm)
Number of Steps Applicable Step Height
(m)
JAN code
23 Day(s) or more 246372.44~2.834549396437626
23 Day(s) or more 280682.79~3.184549396437633
23 Day(s) or more 314993.13~3.524549396437640
23 Day(s) or more 3492103.48~3.864549396437657

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Inspection door Inspection Opening Types Escaping Hatch Specifications Casing: Zenkoku Hinan Setsubi Kogyokai (Ka hh-37) Ladder: National Test ( #25 - 4) ( #25 - 5)
Material (Main Body) Stainless steel (SUS304) Material (Ladder) Made of Steel Finish (Main Body) 2B
Finish (Ladder) Trivalent Chromate

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)