• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Square Type Roof Manhole (SK-S)

Square Type Roof Manhole (SK-S)

[Features]
● Welded part has external surface (polishing treatment), and internal surface is spray treated.
* When fixing hanging bracket always use a padlock (sold separately)

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SK-5020S
SK-5021S
Part NumberVolume DiscountDays to Shipวันจัดส่งOpening
(mm)
Outer Frame
(mm)
Anchor Hole a×b
(mm)
JAN code Weight
(kg)
17 Day(s) or more 500×500900×900426×6734549396437428Approx. 22
17 Day(s) or more 600×6001000×1000540×7704549396437442Approx. 28

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Roof Manholes, Ramps, Suspenders Roof Manhole / Ramp Types Roof Manholes Material (Main Body) Stainless steel (SUS304)
Finish (Main Body) Polishing

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)