Tower Ladder Main Body (with / Without Safety Guide)

Tower Ladder Main Body (with / Without Safety Guide)

[Features]
● SK-3051 (S) with safety guide (welding required on site)
● Safety guide has (Round steel 13ø) parts included for welding.
● Steel should be finished and painted on site.
● Standard type with end attachment use bracket fitted.

[Note]
● When retrofitting, use retrofit use brackets (SK-3051G (S) -AF).
● ALC When mounting on (Standard wall thickness 100) Wall ALC use bracket (SK-3051G(S) -ALC) and retrofitting bracket (SK-3051G(S) -AF) should be used.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SK-3051
SK-3051G
SK-3051G-AF
SK-3051G-ALC
SK-3051GS
SK-3051GS-AF
SK-3051GS-ALC
SK-3051S
Part NumberVolume DiscountDays to Shipวันจัดส่งSpecifications Material (Main Body) Finish (Main Body) Round bar diameter
(mm)
Steel plate size
(mm)
JAN code Weight
(kg)
33 Day(s) or more Main Unit OnlyMade of SteelSingle chromate platingStrut: Pipe 48.6φ, Step: 19φAnchor: 9×504549396437244Approx. 29.6
33 Day(s) or more With Safety GuardMade of SteelSingle chromate platingStrut: Pipe 48.6φ, Step: 19φ, Guard: 13φAnchor: 9×504549396437251Approx. 45.5
33 Day(s) or more RetrofittingMade of SteelSingle chromate plating-9×504549396437268-
33 Day(s) or more RetrofittingPipe 40A, SteelSingle chromate plating-9×504549396437275-
33 Day(s) or more With Safety GuardStainless steel (SUS304)PolishingStrut: Pipe 48.6φ, Step: 19φ, Guard: 13φAnchor: 9×504549396437282Approx. 36.1
33 Day(s) or more ALC FittingStainless steel (SUS304)Polishing-9×504549396437299-
33 Day(s) or more ALC FittingStainless steel (SUS304)Polishing-9×504549396437305-
33 Day(s) or more Main Unit OnlyStainless steel (SUS304)PolishingStrut: Pipe 48.6φ, Step: 19φAnchor: 9×504549396437312Approx. 20.2

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Roof Manholes, Ramps, Suspenders Roof Manhole / Ramp Types Penthouse Trap

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)