• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Individual Wiring Block Manifold, MN4GD1, 2R Series Valve Components

Individual Wiring Block Manifold, MN4GD1, 2R Series Valve Components

The new MN4GD1/2R series have inherited the legacy 3G/4G series concept and evolved it further.

[Environmental Performance]
· Continuous power OK (single solenoid type). Uses a new coil actuator.
· Reduced power consumption.
[Safety]
· Manual misoperation prevention (manual device has a protective cover).
· Suppresses malfunctioning problems (metal base, exhaust malfunction prevention valve regardless of resin block come as standard).
· Foreign matter problem prevention
[Reliability]
· Low sliding · Realizes long life
· Improved leave response
[Ease of use]
· Wiring connector horizontal sharing
· Uses rotary connector

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
N3GD110R-[C4,​C6,​M5]-[1,​3,​4]
N3GD110R-[C4,​C6,​M5]-[E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​3,​4]
N3GD1110R-[C4,​C6,​M5]-[1,​3,​4]
N3GD1110R-[C4,​C6,​M5]-[E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​3,​4]
N3GD1660R-[C4,​C6,​M5]-[1,​3,​4]
N3GD1660R-[C4,​C6,​M5]-[E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​3,​4]
N3GD210R-[06,​C4,​C6,​C8]-[1,​2,​3,​4]
N3GD210R-[06,​C4,​C6,​C8]-[B,​BN,​E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​2,​3,​4]
N3GD2110R-[06,​C4,​C6,​C8]-[1,​2,​3,​4]
N3GD2110R-[06,​C4,​C6,​C8]-[B,​BN,​E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​2,​3,​4]
N3GD2660R-[06,​C4,​C6,​C8]-[1,​3,​4]
N3GD2660R-[06,​C4,​C6,​C8]-[B,​BN,​E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​3,​4]
N4GD110R-[C4,​C6,​M5]-[1,​3,​4]
N4GD110R-[C4,​C6,​M5]-[E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​3,​4]
N4GD120R-[C4,​C6,​M5]-[1,​3,​4]
N4GD120R-[C4,​C6,​M5]-[E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​3,​4]
N4GD130R-[C4,​C6,​M5]-[1,​3,​4]
N4GD130R-[C4,​C6,​M5]-[E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​3,​4]
N4GD140R-[C4,​C6,​M5]-[1,​3,​4]
N4GD140R-[C4,​C6,​M5]-[E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​3,​4]
N4GD150R-[C4,​C6,​M5]-[1,​3,​4]
N4GD150R-[C4,​C6,​M5]-[E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​3,​4]
N4GD210R-[06,​C4,​C6,​C8]-[1,​2,​3,​4]
N4GD210R-[06,​C4,​C6,​C8]-[B,​BN,​E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​2,​3,​4]
N4GD220R-[06,​C4,​C6,​C8]-[1,​2,​3,​4]
N4GD220R-[06,​C4,​C6,​C8]-[B,​BN,​E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​2,​3,​4]
N4GD230R-[06,​C4,​C6,​C8]-[1,​2,​3,​4]
N4GD230R-[06,​C4,​C6,​C8]-[B,​BN,​E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​2,​3,​4]
N4GD240R-[06,​C4,​C6,​C8]-[1,​2,​3,​4]
N4GD240R-[06,​C4,​C6,​C8]-[B,​BN,​E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​2,​3,​4]
N4GD250R-[06,​C4,​C6,​C8]-[1,​2,​3,​4]
N4GD250R-[06,​C4,​C6,​C8]-[B,​BN,​E00,​E01J,​E01,​E02J,​E02,​E03J,​E03,​E0N,​E0,​E1,​E2N,​E2,​E3,​E20,​E21J,​E21,​E22J,​E22,​E23J,​E23]-[1,​2,​3,​4]
Part NumberVolume DiscountDays to Shipวันจัดส่งNumber of Ports Number of Solenoids Switching Type Status at Power Off Applicable Cylinder Dia.
(Ø)
Switching Type, Dual 3-Port Valve
23 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(differential pressure return)20~40-
23 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(differential pressure return)20~40-
23 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(differential pressure return)20~40-
23 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(differential pressure return)20~40-
23 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)20~40A Side Valve: NC Shape B Side Valve: NC Shape
23 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)20~40A Side Valve: NC Shape B Side Valve: NC Shape
23 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(differential pressure return)40~80-
23 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(differential pressure return)40~80-
23 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(differential pressure return)40~80-
23 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(differential pressure return)40~80-
23 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)40~80A Side Valve: NC Shape B Side Valve: NC Shape
23 Day(s) or more Dual 3-port valveSingle-Self-reset(differential pressure return)40~80A Side Valve: NC Shape B Side Valve: NC Shape
23 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(differential pressure return)20~40-
23 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(differential pressure return)20~40-
23 Day(s) or more 5-port valveDouble2-position exhaustSelf-holding20~40-
23 Day(s) or more 5-port valveDouble2-position exhaustSelf-holding20~40-
23 Day(s) or more 5-port valveDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
23 Day(s) or more 5-port valveDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
23 Day(s) or more 5-port valveDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
23 Day(s) or more 5-port valveDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
23 Day(s) or more 5-port valveDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
23 Day(s) or more 5-port valveDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)20~40-
23 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(differential pressure return)40~80-
23 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(differential pressure return)40~80-
23 Day(s) or more 5-port valveDouble2-position exhaustSelf-holding40~80-
23 Day(s) or more 5-port valveDouble2-position exhaustSelf-holding40~80-
23 Day(s) or more 5-port valveDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-
23 Day(s) or more 5-port valveDouble[3-Position Closed Center] 3 Position All Ports Blocked[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-
23 Day(s) or more 5-port valveDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-
23 Day(s) or more 5-port valveDouble3 Position A · B · R Connection[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-
23 Day(s) or more 5-port valveDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-
23 Day(s) or more 5-port valveDouble3 Position P · A · B Connection[Self-Recovery (Spring Return)] Self-reset(spring return)40~80-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Electromagnetic Valve Application Unit for manifold Mounting Orientation Manifold Base
Specifications Standard / Oil-Free Plumbing Direct piping Driving Type Pilot-operated Spool
Seal Type Soft seal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • AVR-F Series
    AVR-F Series

    SWALLOW ELECTRIC

    Days to Shipวันจัดส่ง : 36 Day(s) or more

  • SDT series
    SDT series

    SWALLOW ELECTRIC

    Days to Shipวันจัดส่ง : 18 Day(s) or more

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)