• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Frame-Type Turnbuckles (Frame Only)

Frame-Type Turnbuckles (Frame Only)

Frame type turnbuckle "frame only."
[Turnbuckle refers to]
By cutting right and left screws on both sides,the fastening member can be tightened simultaneously with 1 turn. "Frame type turnbuckle" refers to the center opening where ratchet, rails and circular rods are inserted and tightened by rotation. You can see the screws entering inside.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
011A2AB09
011A2AB16
011A2AB19
011A2AB22
011A2AB25
011A2AB32
011A2AB38
011A2ALSB12
011A2DB09
011A2DB16
011A2DB19
011A2DB22
011A2DB25
011A2DB32
011A2DB38
011A2DLSB12
011A2UB09
011A2UB16
011A2UB19
011A2UB22
011A2UB25
011A2UB32
011A2UB38
011A2ULSB12
Part NumberVolume DiscountDays to Shipวันจัดส่งColor Application/Shape Size/Internal Volume Full Length L
(㎜)
Head Thickness C
(㎜)
Outer Width A
(㎜)
Working Load
(kN(tf))
Weight
(㎏)
15 Day(s) or more FabricNAW3/815011.5305.9(0.6)0.18
7 Day(s) or more FabricNAW5/8250194212.7(1.3)0.52
11 Day(s) or more FabricNAW3/4300235018.6(1.9)0.83
11 Day(s) or more FabricNAW7/8325275525.5(2.6)1.17
11 Day(s) or more FabricNAW1350346535.3(3.6)1.62
11 Day(s) or more FabricNAW1-1/4400398554.9(5.6)3.26
11 Day(s) or more FabricNAW1-1/2450469672.5(7.4)5.04
15 Day(s) or more FabricLS TypeW1/22001734.58.8(0.9)0.29
9 Day(s) or more Hot Zinc PlatingNAW3/815011.5305.9(0.6)0.18
11 Day(s) or more Hot Zinc PlatingNAW5/8250194212.7(1.3)0.52
12 Day(s) or more Hot Zinc PlatingNAW3/4300235018.6(1.9)0.83
11 Day(s) or more Hot Zinc PlatingNAW7/8325275525.5(2.6)1.17
11 Day(s) or more Hot Zinc PlatingNAW1350346535.3(3.6)1.62
19 Day(s) or more Hot Zinc PlatingNAW1-1/4400398554.9(5.6)3.26
19 Day(s) or more Hot Zinc PlatingNAW1-1/2450469672.5(7.4)5.04
9 Day(s) or more Hot Zinc PlatingLS TypeW1/22001734.58.8(0.9)0.29
9 Day(s) or more Bright ChromateNAW3/815011.5305.9(0.6)0.18
11 Day(s) or more Bright ChromateNAW5/8250194212.7(1.3)0.52
11 Day(s) or more Bright ChromateNAW3/4300235018.6(1.9)0.83
11 Day(s) or more Bright ChromateNAW7/8325275525.5(2.6)1.17
11 Day(s) or more Bright ChromateNAW1350346535.3(3.6)1.62
19 Day(s) or more Bright ChromateNAW1-1/4400398554.9(5.6)3.26
19 Day(s) or more Bright ChromateNAW1-1/2450469672.5(7.4)5.04
9 Day(s) or more Bright ChromateLS TypeW1/22001734.58.8(0.9)0.29

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Turnbuckles

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)