• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 15/12/2019 to 6:00 16/12/2019. We apologize for the inconvenience.
  • มิซูมิแจ้งวันหยุดทำการในช่วงเทศกาลปีใหม่ ในวันที่29 ธันวาคม 2562 ถึงวันที่ 2 มกราคม 2563 คลิก
    MISUMI's Holiday for New Year during 29th December 2019 - 2nd January 2020 click

Anywhere Mirror (Tape Stopper Type)

Anywhere Mirror (Tape Stopper Type)

[Features]
· Because it is made of polycarbonate that is strong against impacts, it resists cracking.
· Because it is a 0.5 mm thin type, it is lightweight with a high safety level, and can be cut with scissors, etc., to the desired size.
· Use for display cases, etc.

[Caution]
Use a flat surface for the mounting surface.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
DKM-1419
DKM-1459
Part NumberVolume DiscountDays to Shipวันจัดส่ง
4 Day(s) or more
4 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)