• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Nylon Caster, Replacement Wheels

Nylon Caster, Replacement Wheels

[Features]
· The steel wheel has a great design and a characteristic star shape (design registered).

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Features

●The adjustable pivot part adopts a double bearing, smooth rotation was achieved.
●The wheel rotating part has excellent durability with commercial bearing.

Specification

●Plate Type 
●With Commercial Bearing

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated 
●Wheel: Nylon
Part Number
TNW100
TNW130
TNW150
Part NumberVolume DiscountDays to Shipวันจัดส่งWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)
Max. Load / Allowable Load
(daN)
Max. Load / Allowable Load
(kg)
JAN code Ordering Code Mass
(g)
1 Day(s) 10035124480824518772003687220-7419310
1 Day(s) 1304220541401434518772003694220-7427690
Same day 1504520551611644518772003700220-7435850

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Wheel Type Outer Ring + Wheel Tire Material Nylon Bearing None
Wheel Material Steel Quantity(piece) 1