Welding Ring Stainless Steel

Welding Ring Stainless Steel

[Features]
· Made of stainless steel. Ideal for use around water and for greater protection against rusting.
· Beautiful with electrolytic polished finish.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
SSR48H-35-ステンレス
SSR48H-40-ステンレス
SSR60H-ステンレス
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(mm)
Wire diameter
(mm)
Reference Applied Load
(kg)
4 Day(s) or more A35.04.870
6 Day(s) or more A40.04.870
6 Day(s) or more A50.06100

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Ring Material SUS304 Surface Treatment Electrolytic Polishing