Hexagon Slide Splines, Flange Nut, HTF Series

Hexagon Slide Splines, Flange Nut, HTF Series

[Features]
· This nut with superior abrasion resistance can be combined with a shaft to be used in various fields.
· A resin nut that can be used in environments that demand corrosion resistance has been standardized together with a hexagonal stainless steel shaft.
· Capable of torque transmission and slide functionality.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
HTF7+[HT7S,​HT7]X[17-1000/1]
HTF9+[HT9S,​HT9]X[21-1000/1]
HTF11+[HT11S,​HT11]X[27-1000/1]
HTF13+[HT13S,​HT13]X[31-1000/1]
HTF17+[HT17S,​HT17]X[41-2000/1]
HTF22+[HT22S,​HT22]X[51-2000/1]
HTF27+[HT27S,​HT27]X[61-2000/1]
HTF32+[HT32S,​HT32]X[71-2000/1]
Part NumberVolume DiscountDays to Shipวันจัดส่งAxis material Nut Overall Length L
(mm)
Nut Outer Diameter D
(Ø)
Spline Shaft Overall Length L
(mm)
Shaft opposite side d Allowable Torque
(N·m)
98 Day(s) or more SUS304 / S45C161417 ~ 100070.8
98 Day(s) or more SUS304 / S45C201821 ~ 100091.8
98 Day(s) or more SUS304 / S45C262127 ~ 1000113.3
12 Day(s) or more SUS304 / S45C302431 ~ 1000135.5
98 Day(s) or more SUS304 / S45C403041 ~ 20001713.0
98 Day(s) or more SUS304 / S45C503651 ~ 20002227.0
98 Day(s) or more SUS304 / S45C604461 ~ 20002749.0
Quote SUS304 / S45C705471 ~ 20003280.0

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Nut Type Flanged Type End Shape (Left) Standard End Shape (Right) Standard
Type Polygonal axis Torque Medium Torque Nut Length Standard
Preload Standard Accuracy Grade Standard Grade Nut Material BC6

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)