• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Ball Splines Sleeve Type BSP Series

Ball Splines Sleeve Type BSP Series

[Features]
· The balls roll inside of the spline axis and rotate to obtain linear motion while transferring torque at high speed and high accuracy. Can be used only for linear motion while preventing rotation.
· Available in various types of flange shapes and box type shapes in many sizes (3 to 50 mm).
· Has a structure where both ends of the nut (outer cylinder) include a seal, and the lubricant agent that is supplied from the oil supply hole will move along the all of the ball circulation rows, which can achieve a more consistent life span.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
BSP6-[1,​2]-BSPC6X[29-400/1]
BSP8-[1,​2]-BSPC8X[33-500/1]
BSP10-[1,​2]-BSPC10X[37-600/1]
BSP13-[1,​2]-BSPC13X[41-600/1]
BSP16-[1,​2]-BSPC16X[54-600/1]
BSP20-[1,​2]-BSPC20X[67-1000/1]
BSP25-[1,​2]-BSPC25X[75-1000/1]
BSP30-[1,​2]-BSPC30X[85-1500/1]
BSP40-[1,​2]-BSPC40X[107-1500/1]
BSP50-[1,​2]-BSPC50X[131-1500/1]
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSSpline shaft outer diameter d
(Ø)
Number of Nuts
(pc(s).)
Nut Overall Length L
(mm)
Nut Outer Diameter D
(Ø)
Spline Shaft Overall Length L
(mm)
Spline Shaft Model Number
18 Day(s) or more 1061 ~ 2281429 ~ 400BSPC
Quote 1081 ~ 2321633 ~ 500BSPC
18 Day(s) or more 10101 ~ 2362137 ~ 600BSPC
18 Day(s) or more 10131 ~ 2402441 ~ 600BSPC
18 Day(s) or more 10161 ~ 2533154 ~ 600BSPC
18 Day(s) or more 10201 ~ 2663567 ~ 1000BSPC
Quote 10251 ~ 2744275 ~ 1000BSPC
Quote 10301 ~ 2844785 ~ 1500BSPC
18 Day(s) or more 10401 ~ 210664107 ~ 1500BSPC
18 Day(s) or more 10501 ~ 213080131 ~ 1500BSPC

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Nut Type With key type End Shape (Left) Standard End Shape (Right) Standard
Type Solid Torque Medium Torque Axis material SUJ-2
Nut Length Standard Preload Standard Accuracy Grade Standard Grade
Nut Material SUJ-2

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)