• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Silicon Sponge Sheet (Caterpillar)

Silicon Sponge Sheet (Caterpillar)

Sheet type heat insulating material. We recommend our original caterpillar type to wrap around cylindrical objects. Available from 1 piece.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
SSK10-370-450
SSK15-400-550
Part NumberVolume DiscountDays to Shipวันจัดส่งPlate Thickness T
(mm)
Size (AxB)
(mm×mm)
5 Day(s) or more 10370×450
5 Day(s) or more 15400×550

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Shape Plate(Material) Application Standard / Heat Resistant / Heat Insulation Hole Machined / Not Machined No Hole

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)