• กรณีที่ไม่สามารถติดต่อเบอร์ 038-959200 รบกวนลูกค้าติดต่อที่เบอร์โทร.ชั่วคราว 033-010861-6 หรือ email cs@misumi.co.th ขออภัยในความไม่สะดวก
    If you cannot contact via 038-959200, Please contact temporary phone number 033-010861-6 or email cs@misumi.co.th, we apologize for any inconvenience.

Air Hook Clamp (Spring Clamp Type) AMHK-S

Air Hook Clamp (Spring Clamp Type) AMHK-S

[Features]
· Can be used to prevent accidents due to pressure drop.
· Best with substrate clamp and light / provisional clamp due to clamping with the spring.
· Prevent accidents due to pressure drop with a spring clamp

Part Number

Configured Part Number is shown.

Part Number
AMHK14-3S
AMHK14-5S
AMHK20-3S
AMHK20-5S
Part NumberVolume DiscountDays to ShipRoHSCylinder internal diameter (The clamp force cannot be calculated from the cylinder internal diameter)
(Ø)
Clamping Force
(kN)
Clamping force detail
36 Day(s) or more 6140.01 ~ 0.0230.01~0.023
36 Day(s) or more 6140.02 ~ 0.0450.02~0.045
36 Day(s) or more 6200.035 ~ 0.0550.035~0.055
36 Day(s) or more 6200.055 ~ 0.0850.055~0.085

Loading...

  1. 1

Basic Information

Stroke S(mm) 10 Operation Method Straight Advancing Stroke Rod Tip Shape Female Thread
Support Type Main Body Male Screw Additional Functions Rod Tip Width across Flat Max. Pressure(MPa) 0.7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)