• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Directly-Connected Motor Drive Type/Butterfly Valve MBV-V-ADII Series

Directly-Connected Motor Drive Type/Butterfly Valve MBV-V-ADII Series

This is a valve for full-close and conductance control with high performance and general purpose servo motor systems.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
MBV-3ADII-M4
MBV-3ADII-M4BR
MBV-4ADII-M4
MBV-4ADII-M4BR
MBV-6ADII-M4
MBV-6ADII-M4BR
MBV-8ADII-M4
MBV-8ADII-M4BR
MBV-10ADII-M4
MBV-10ADII-M4BR
MBV-ISO80ADII-M4
MBV-ISO80ADII-M4BR
MBV-ISO100ADII-M4
MBV-ISO100ADII-M4BR
MBV-ISO160ADII-M4
MBV-ISO160ADII-M4BR
MBV-ISO200ADII-M4
MBV-ISO200ADII-M4BR
MBV-ISO250ADII-M4
MBV-ISO250ADII-M4BR
MBV-NW80ADII-M4
MBV-NW80ADII-M4BR
MBV-NW100ADII-M4
MBV-NW100ADII-M4BR
MBV-NW160ADII-M4
MBV-NW160ADII-M4BR
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Type Flange Nominal Options
31 Day(s) or more JIS80No
31 Day(s) or more JIS80Open/close detection photo sensor
31 Day(s) or more JIS100No
31 Day(s) or more JIS100Open/close detection photo sensor
31 Day(s) or more JIS150No
31 Day(s) or more JIS150Open/close detection photo sensor
32 Day(s) or more JIS200No
32 Day(s) or more JIS200Open/close detection photo sensor
32 Day(s) or more JIS250No
32 Day(s) or more JIS250Open/close detection photo sensor
31 Day(s) or more ISO80No
31 Day(s) or more ISO80Open/close detection photo sensor
31 Day(s) or more ISO100No
31 Day(s) or more ISO100Open/close detection photo sensor
31 Day(s) or more ISO150No
31 Day(s) or more ISO150Open/close detection photo sensor
32 Day(s) or more ISO200No
32 Day(s) or more ISO200Open/close detection photo sensor
32 Day(s) or more ISO250No
32 Day(s) or more ISO250Open/close detection photo sensor
31 Day(s) or more NW80No
31 Day(s) or more NW80Open/close detection photo sensor
31 Day(s) or more NW100No
31 Day(s) or more NW100Open/close detection photo sensor
31 Day(s) or more NW150No
31 Day(s) or more NW150Open/close detection photo sensor

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Motor Driven Vacuum Valve Application Single Item Operating Mounting Orientation Direct
Pipe Port Type Flange Amount of Leakage(Pa・m3/s) 1.0 x 10-9 or less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)