• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Manual Compact Gate Valve EX-03 Series

Manual Compact Gate Valve EX-03 Series

The unique method of the manufacturer results in excellent cost performance with a compact design.
[Features]
· A compact and lightweight valve with smooth open-close movement.
◇ The unique gate mechanism works against reverse pressure, and the interface is a very thin type. (It does not use a cam spring.)
◇ It is assembled and inspected in a clean room.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
EX-40CF-03
EX-40KF-03
EX-50KF-03
EX-63CF-03
EX-63KF-03
EX-70CF-03
EX-80ISO-03
EX-80JIS-03
EX-100CF-03
EX-100ISO-03
EX-100JIS-03
EX-150CF-03
EX-150ISO-03
EX-150JIS-03
EX-200CF-03
EX-200ISO-03
EX-200JIS-03
EX-250CF-03
EX-250ISO-03
EX-250JIS-03
EX-300ISO-03
EX-300JIS-03
EX-350JIS-03
EX-400ISO-03
EX-400JIS-03
Part NumberVolume DiscountDays to Shipวันจัดส่งFlange Type Flange Nominal
21 Day(s) or more [Others] CF40
21 Day(s) or more [Others] KF40
21 Day(s) or more [Others] KF50
21 Day(s) or more [Others] CF63
21 Day(s) or more [Others] KF63
21 Day(s) or more [Others] CF80
21 Day(s) or more ISO80
21 Day(s) or more JIS80
21 Day(s) or more [Others] CF100
21 Day(s) or more ISO100
21 Day(s) or more JIS100
21 Day(s) or more [Others] CF150
22 Day(s) or more ISO150
22 Day(s) or more JIS150
32 Day(s) or more [Others] CF200
32 Day(s) or more ISO200
32 Day(s) or more JIS200
32 Day(s) or more [Others] CF250
32 Day(s) or more ISO250
32 Day(s) or more JIS250
32 Day(s) or more ISO300
32 Day(s) or more JIS300
Quote JIS350
Quote ISO400
Quote JIS400

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Manual vacuum valve Application Single Item Operating Mounting Orientation Direct
Switching Type Manual Pipe Port Type Flange Amount of Leakage(Pa・m3/s) 1.0 x 10-9 or less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)