• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Aluminum Extrusion Long Hinge AHS-04

Aluminum Extrusion Long Hinge AHS-04

Hinges used in the manufacturing of equipment stands, covers, doors, etc. can also be attached to each frame. Easily attachable to a standardized frame.

PDF

Japanese Only

 
Part Number
AHS-04-[200-300/1]
AHS-04-[200-300/1]-BNH
AHS-04-[200-300/1]-BNHS
AHS-04-[301-400/1]
AHS-04-[301-400/1]-BNH
AHS-04-[301-400/1]-BNHS
AHS-04-[401-500/1]
AHS-04-[401-500/1]-BNH
AHS-04-[401-500/1]-BNHS
AHS-04-[501-600/1]
AHS-04-[501-600/1]-BNH
AHS-04-[501-600/1]-BNHS
AHS-04-[601-700/1]
AHS-04-[601-700/1]-BNH
AHS-04-[601-700/1]-BNHS
AHS-04-[701-800/1]
AHS-04-[701-800/1]-BNH
AHS-04-[701-800/1]-BNHS
AHS-04-[801-900/1]
AHS-04-[801-900/1]-BNH
AHS-04-[801-900/1]-BNHS
AHS-04-[901-1000/1]
AHS-04-[901-1000/1]-BNH
AHS-04-[901-1000/1]-BNHS
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHS
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10
9 Day(s) or more 10

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Aluminum Long Hinges Body Material A6063S-T5 Surface Treatment Anodized
Allowable Load(N) 50 Compatible Extrusion Selection M4 Shape Surface Treatment (Painting) Clear Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)