• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Aluminum Extrusion Long Hinges (Product Compatible With Different Sizes) AHM-46

Aluminum Extrusion Long Hinges (Product Compatible With Different Sizes) AHM-46

Hinges used in the manufacturing of equipment stands, covers, doors, etc. can also be attached to each frame. Easily attachable to a standardized frame.

PDF

Japanese Only

 
Part Number
AHM-46-[200-1000/1]
AHM-46-[200-1000/1]-[BNH,​BNHS]
AHM-46-[200-300/1]-BNH
AHM-46-[200-300/1]-BNHS
AHM-46-[301-400/1]
AHM-46-[301-400/1]-BNH
AHM-46-[301-400/1]-BNHS
AHM-46-[401-500/1]
AHM-46-[401-500/1]-BNH
AHM-46-[401-500/1]-BNHS
AHM-46-[501-600/1]
AHM-46-[501-600/1]-BNH
AHM-46-[501-600/1]-BNHS
AHM-46-[601-700/1]
AHM-46-[601-700/1]-BNH
AHM-46-[601-700/1]-BNHS
AHM-46-[701-800/1]
AHM-46-[701-800/1]-BNH
AHM-46-[701-800/1]-BNHS
AHM-46-[801-900/1]
AHM-46-[801-900/1]-BNH
AHM-46-[801-900/1]-BNHS
AHM-46-[901-1000/1]
AHM-46-[901-1000/1]-BNH
AHM-46-[901-1000/1]-BNHS
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLength
(mm)
Options (Fastening Parts Set)
9 Day(s) or more 10200 ~ 1000-
9 Day(s) or more 10200 ~ 1000None
9 Day(s) or more 10200 ~ 300BNH (Material: Steel)
9 Day(s) or more 10200 ~ 300BNHS (Material: Stainless Steel)
9 Day(s) or more 10301 ~ 400None
9 Day(s) or more 10301 ~ 400BNH (Material: Steel)
9 Day(s) or more 10301 ~ 400BNHS (Material: Stainless Steel)
9 Day(s) or more 10401 ~ 500None
9 Day(s) or more 10401 ~ 500BNH (Material: Steel)
9 Day(s) or more 10401 ~ 500BNHS (Material: Stainless Steel)
9 Day(s) or more 10501 ~ 600None
9 Day(s) or more 10501 ~ 600BNH (Material: Steel)
9 Day(s) or more 10501 ~ 600BNHS (Material: Stainless Steel)
9 Day(s) or more 10601 ~ 700None
9 Day(s) or more 10601 ~ 700BNH (Material: Steel)
9 Day(s) or more 10601 ~ 700BNHS (Material: Stainless Steel)
9 Day(s) or more 10701 ~ 800None
9 Day(s) or more 10701 ~ 800BNH (Material: Steel)
9 Day(s) or more 10701 ~ 800BNHS (Material: Stainless Steel)
9 Day(s) or more 10801 ~ 900None
9 Day(s) or more 10801 ~ 900BNH (Material: Steel)
9 Day(s) or more 10801 ~ 900BNHS (Material: Stainless Steel)
9 Day(s) or more 10901 ~ 1000None
9 Day(s) or more 10901 ~ 1000BNH (Material: Steel)
9 Day(s) or more 10901 ~ 1000BNHS (Material: Stainless Steel)

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Aluminum Long Hinges Body Material A6063S-T5 Surface Treatment Anodized
Allowable Load(N) 100 Compatible Extrusion Selection M4 Type, M6 Type Surface Treatment (Painting) Clear Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)