• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Aluminum Extrusion Long Hinge (Compatible with Various Sizes) AHL-06

Aluminum Extrusion Long Hinge (Compatible with Various Sizes) AHL-06

Hinges used in the manufacturing of equipment stands, covers, doors, etc. can also be attached to each frame. Easily attachable to a standardized frame.

PDF

Japanese Only

 
Part Number
AHL-06-[200-300/1]
AHL-06-[200-300/1]-BNH
AHL-06-[200-300/1]-BNHS
AHL-06-[301-400/1]
AHL-06-[301-400/1]-BNH
AHL-06-[301-400/1]-BNHS
AHL-06-[401-500/1]
AHL-06-[401-500/1]-BNH
AHL-06-[401-500/1]-BNHS
AHL-06-[501-600/1]
AHL-06-[501-600/1]-BNH
AHL-06-[501-600/1]-BNHS
AHL-06-[601-700/1]
AHL-06-[601-700/1]-BNH
AHL-06-[601-700/1]-BNHS
AHL-06-[701-800/1]
AHL-06-[701-800/1]-BNH
AHL-06-[701-800/1]-BNHS
AHL-06-[801-900/1]
AHL-06-[801-900/1]-BNH
AHL-06-[801-900/1]-BNHS
AHL-06-[901-1000/1]
AHL-06-[901-1000/1]-BNH
AHL-06-[901-1000/1]-BNHS
Part NumberVolume DiscountDays to Shipวันจัดส่งRoHSLength
(mm)
Option (Fastener Set)
9 Day(s) or more 10200 ~ 300-
9 Day(s) or more 10200 ~ 300BNH (Material: Steel)
9 Day(s) or more 10200 ~ 300BNHS (Material: Stainless Steel)
9 Day(s) or more 10301 ~ 400-
9 Day(s) or more 10301 ~ 400-
9 Day(s) or more 10301 ~ 400-
9 Day(s) or more 10401 ~ 500-
9 Day(s) or more 10401 ~ 500-
9 Day(s) or more 10401 ~ 500-
9 Day(s) or more 10501 ~ 600-
9 Day(s) or more 10501 ~ 600-
9 Day(s) or more 10501 ~ 600-
9 Day(s) or more 10601 ~ 700-
9 Day(s) or more 10601 ~ 700-
9 Day(s) or more 10601 ~ 700-
9 Day(s) or more 10701 ~ 800-
9 Day(s) or more 10701 ~ 800-
9 Day(s) or more 10701 ~ 800-
9 Day(s) or more 10801 ~ 900NA
9 Day(s) or more 10801 ~ 900-
9 Day(s) or more 10801 ~ 900-
9 Day(s) or more 10901 ~ 1000-
9 Day(s) or more 10901 ~ 1000-
9 Day(s) or more 10901 ~ 1000-

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Aluminum Long Hinges Body Material A6N01S-T5 Surface Treatment Anodized
Allowable Load(N) 150 Compatible Extrusion Selection M6 Shape Surface Treatment (Painting) Clear Coating

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)