• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

MSIA-2N Manhole Cover for Interlocking Blocks (for Light Loads [2 t])

MSIA-2N Manhole Cover for Interlocking Blocks (for Light Loads [2 t])

● For filling in concrete blocks. Can be used with 60 mm thick blocks without cutting. ● Packing fitted as standard. ● Rollers are not attached with the nominal size 300 (slide type).

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
CH-MSIA-2N-300
CH-MSIA-2N-350
CH-MSIA-2N-450
CH-MSIA-2N-500
CH-MSIA-2N-600
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal
9 Day(s) or more 300
9 Day(s) or more 350
9 Day(s) or more 450
9 Day(s) or more 500
9 Day(s) or more 600

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Decorative Lid Shape Square shape Top Material FC200

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)