• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

DN-1P High-Grip Manhole Cover [Easy-Seal / for Heavy Loads / with Chain]

DN-1P High-Grip Manhole Cover [Easy-Seal / for Heavy Loads / with Chain]

The special triangular pattern with raised triangular pyramids within the center significantly improves its non-slip performance compared to standard manhole covers. An innovative manhole cover with a wet weather non-slip effect equivalent to that found in asphalt. Easy to walk on and comfortable underfoot. Suitable for use by bicycles and motorbikes etc. In addition, it is also safe for senior citizens to walk over.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
CH-DN-1P-クサリ-450
CH-DN-1P-クサリ-600
Part NumberVolume DiscountDays to Shipวันจัดส่งSize
(φ)
9 Day(s) or more 500
9 Day(s) or more 650

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Manhole Lid Shape Round Shape Top Material FCD500-7

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)