• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Doorstop with Hook 1607S

Doorstop with Hook 1607S
  • Volume Discount

[Applications] Doorstop and hat hook for bathroom stall doors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
1607S-13
1607S-13-G
1607S-100
1607S-100-G
1607S-140
1607S-140-G
Part NumberVolume DiscountDays to Shipวันจัดส่งFinish Specifications Length
(mm)
Mounting Screw
Available 4 Day(s) or more -With a Hook for Solid--
Available 4 Day(s) or more -With a Hook for Solid--
2 Day(s) or more Brushed Finish-100Round Disc Tapping Screw 4×25mm
Available 4 Day(s) or more Brushed FinishWith Gray Rubber Hook100Round Disc Tapping Screw 4×25mm
Available 4 Day(s) or more Brushed Finish---
Available 4 Day(s) or more Brushed FinishWith Gray Rubber Hook--

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Door Parts Type Door stopper and doorstop Material Stainless Steel SUS304

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)