• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hex Bolts LOCTITE "Precoat" 204 (Hexavalent Chromate) with 10mm Coating Applied at 1-2 Gaps From The Tip

Hex Bolts LOCTITE "Precoat" 204 (Hexavalent Chromate) with 10mm Coating Applied at 1-2 Gaps From The Tip

The hex bolts are coated with LOCTITE and sold in small volumes. Please use where loosening prevention is necessary.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HXN204-ST6-SA10-M4X15
HXN204-ST6-SA10-M4X20
HXN204-ST6-SA10-M4X25
HXN204-ST6-SA10-M4X30
HXN204-ST6-SA10-M5X15
HXN204-ST6-SA10-M5X20
HXN204-ST6-SA10-M5X25
HXN204-ST6-SA10-M5X30
HXN204-ST6-SA10-M5X35
HXN204-ST6-SA10-M6X15
HXN204-ST6-SA10-M6X20
HXN204-ST6-SA10-M6X25
HXN204-ST6-SA10-M6X30
HXN204-ST6-SA10-M6X35
HXN204-ST6-SA10-M6X40
HXN204-ST6-SA10-M8X15
HXN204-ST6-SA10-M8X20
HXN204-ST6-SA10-M8X25
HXN204-ST6-SA10-M8X30
HXN204-ST6-SA10-M8X35
HXN204-ST6-SA10-M8X40
HXN204-ST6-SA10-M8X45
HXN204-ST6-SA10-M10X15
HXN204-ST6-SA10-M10X20
HXN204-ST6-SA10-M10X25
HXN204-ST6-SA10-M10X30
HXN204-ST6-SA10-M10X35
HXN204-ST6-SA10-M10X40
HXN204-ST6-SA10-M10X45
HXN204-ST6-SA10-M10X50
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal of Thread (M) Length L (mm) Pitch
(mm)
11 Day(s) or more 4150.7
11 Day(s) or more 4200.7
11 Day(s) or more 4250.7
11 Day(s) or more 4300.7
11 Day(s) or more 5150.8
11 Day(s) or more 5200.8
11 Day(s) or more 5250.8
11 Day(s) or more 5300.8
11 Day(s) or more 5350.8
11 Day(s) or more 6151
11 Day(s) or more 6201
11 Day(s) or more 6251
11 Day(s) or more 6301
11 Day(s) or more 6351
11 Day(s) or more 6401
11 Day(s) or more 8151.25
11 Day(s) or more 8201.25
11 Day(s) or more 8251.25
11 Day(s) or more 8301.25
11 Day(s) or more 8351.25
11 Day(s) or more 8401.25
11 Day(s) or more 8451.25
11 Day(s) or more 10151.5
11 Day(s) or more 10201.5
11 Day(s) or more 10251.5
11 Day(s) or more 10301.5
11 Day(s) or more 10351.5
11 Day(s) or more 10401.5
11 Day(s) or more 10451.5
11 Day(s) or more 10501.5

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric coarse Additional Shape Coat with loosen prevention agent
Sales Unit Box/package Application Fall Prevention

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)