• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hex Bolts LOCTITE "Precoat" 204 (Bright Chromate) with 12 mm Coating Below The Screw Head

Hex Bolts LOCTITE "Precoat" 204 (Bright Chromate) with 12 mm Coating Below The Screw Head

The hex bolts are coated with LOCTITE and sold in small volumes. Please use the loosening prevention feature where necessary.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HXN204-STU-KS12-M12X20
HXN204-STU-KS12-M12X25
HXN204-STU-KS12-M12X30
HXN204-STU-KS12-M12X35
HXN204-STU-KS12-M12X40
HXN204-STU-KS12-M12X45
HXN204-STU-KS12-M12X50
HXN204-STU-KS12-M12X55
Part NumberVolume DiscountDays to Shipวันจัดส่งLength L (mm)
11 Day(s) or more 20
11 Day(s) or more 25
11 Day(s) or more 30
11 Day(s) or more 35
11 Day(s) or more 40
11 Day(s) or more 45
11 Day(s) or more 50
11 Day(s) or more 55

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Nominal of Thread (M) 12 Pitch(mm) 1.75 Screw Type Complete thread
Detailed Shape Standard Mounting Hole Shape No Material Steel
Thread Type Metric coarse Additional Shape Coat with loosen prevention agent Sales Unit Box/package
Application Fall Prevention

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)