• มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Hex Bolts LOCTITE "Precoat" 202 (Hexavalent Chromate), Entirely Coated

Hex Bolts LOCTITE "Precoat" 202 (Hexavalent Chromate), Entirely Coated

The hex bolts are coated with LOCTITE and sold in small volumes. Please use the loosening prevention feature where necessary.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
HXN202-ST6-A-M4X10
HXN202-ST6-A-M4X15
HXN202-ST6-A-M4X20
HXN202-ST6-A-M4X25
HXN202-ST6-A-M4X30
HXN202-ST6-A-M5X10
HXN202-ST6-A-M5X15
HXN202-ST6-A-M5X20
HXN202-ST6-A-M5X25
HXN202-ST6-A-M5X30
HXN202-ST6-A-M5X35
HXN202-ST6-A-M6X10
HXN202-ST6-A-M6X15
HXN202-ST6-A-M6X20
HXN202-ST6-A-M6X25
HXN202-ST6-A-M6X30
HXN202-ST6-A-M6X35
HXN202-ST6-A-M6X40
HXN202-ST6-A-M8X10
HXN202-ST6-A-M8X15
HXN202-ST6-A-M8X20
HXN202-ST6-A-M8X25
HXN202-ST6-A-M8X30
HXN202-ST6-A-M8X35
HXN202-ST6-A-M8X40
HXN202-ST6-A-M8X45
HXN202-ST6-A-M10X15
HXN202-ST6-A-M10X20
HXN202-ST6-A-M10X25
HXN202-ST6-A-M10X30
HXN202-ST6-A-M10X35
HXN202-ST6-A-M10X40
HXN202-ST6-A-M10X45
HXN202-ST6-A-M10X50
HXN202-ST6-A-M12X20
HXN202-ST6-A-M12X25
HXN202-ST6-A-M12X30
HXN202-ST6-A-M12X35
HXN202-ST6-A-M12X40
HXN202-ST6-A-M12X45
HXN202-ST6-A-M12X50
HXN202-ST6-A-M12X55
Part NumberVolume DiscountDays to Shipวันจัดส่งNominal of Thread (M) Length L (mm) Pitch
(mm)
11 Day(s) or more 4100.7
11 Day(s) or more 4150.7
11 Day(s) or more 4200.7
11 Day(s) or more 4250.7
11 Day(s) or more 4300.7
11 Day(s) or more 5100.8
11 Day(s) or more 5150.8
11 Day(s) or more 5200.8
11 Day(s) or more 5250.8
11 Day(s) or more 5300.8
11 Day(s) or more 5350.8
11 Day(s) or more 6101
11 Day(s) or more 6151
11 Day(s) or more 6201
11 Day(s) or more 6251
11 Day(s) or more 6301
11 Day(s) or more 6351
11 Day(s) or more 6401
11 Day(s) or more 8101.25
11 Day(s) or more 8151.25
11 Day(s) or more 8201.25
11 Day(s) or more 8251.25
11 Day(s) or more 8301.25
11 Day(s) or more 8351.25
11 Day(s) or more 8401.25
11 Day(s) or more 8451.25
11 Day(s) or more 10151.5
11 Day(s) or more 10201.5
11 Day(s) or more 10251.5
11 Day(s) or more 10301.5
11 Day(s) or more 10351.5
11 Day(s) or more 10401.5
11 Day(s) or more 10451.5
11 Day(s) or more 10501.5
11 Day(s) or more 12201.75
11 Day(s) or more 12251.75
11 Day(s) or more 12301.75
11 Day(s) or more 12351.75
11 Day(s) or more 12401.75
11 Day(s) or more 12451.75
11 Day(s) or more 12501.75
11 Day(s) or more 12551.75

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric coarse Additional Shape Coat with loosen prevention agent
Sales Unit Box/package Application Fall Prevention

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)