• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Coat Ring Nails

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
84323260
84323265
84323860
84323865
Part NumberVolume DiscountDays to Shipวันจัดส่งLength Size
(mm)
Color
62 Day(s) or more 3214×32Black
62 Day(s) or more 3214×32Burnt cedar
62 Day(s) or more 3814×38Black
62 Day(s) or more 3814×38Burnt cedar

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type Nails Material Iron Surface Treatment Painting / Coating
Nail Head Diameter(mm) 14 Detailed Shape Mesh head shape

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)