• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Seal Washer (SUS304) Rubber Part: Fluorine Rubber

Seal Washer (SUS304) Rubber Part: Fluorine Rubber

The stainless steel squeezed washer is fitted with a packing, so that it does not easily move when tightened, being press-bonded to the thread of the bolt or sealing it.
Used in motor, pump, automobile, oil and air pressure machines, industrial machines, bolts and so forth because it prevents gas and liquid leakage from bolt tightening parts.
Used in automatic control devices, air-conditioning equipment, all types of industrial plants, marine development devices, etc.
Fits in small boxes. When placing an order, please enter the number of pieces in the quantity column.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
YFCRSM3
YFCRSM4
YFCRSM5
YFCRSM6
YFCRSM8
YFCRSM10
YFCRSM12
YFCRSM16
Part NumberVolume DiscountDays to Shipวันจัดส่งInner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Dia. D
(mm)
Qty.
10 Day(s) or more 3.232.271000
10 Day(s) or more 4.242.181000
10 Day(s) or more 5.252.79.51000
10 Day(s) or more 6.26311.51000
10 Day(s) or more 8.283.215.21000
10 Day(s) or more 10.210418100
10 Day(s) or more 14.2124.824100
10 Day(s) or more 18.8165.330100

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type (Application) For fluids Type Seal Washer Material Stainless Steel
Surface Treatment No Sales Unit Box/package Material: Stainless Steel SUS304
Surface Treatment (Detailed) No Seal Material Fluorine Rubber