• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Seal Washer (SUS304) Rubber Part: Black Silicon

Seal Washer (SUS304) Rubber Part: Black Silicon

The stainless steel reducing washer has packing integrated, so that it does not easily move when tightened. It is crimped onto the threaded part of the bolt, creating a seal.
Used in motors, pumps, automobiles, pneumatic/hydraulic equipment, and industrial machines as it prevents gas and liquid leakage from the bolt tightening part.
Used in automatic-control devices, air conditioning equipment, all types of power plant, and ocean development devices, etc.
Sold in small boxes. When placing an order, please enter the number of pieces in the quantity column.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
YSILICONSM3-B
YSILICONSM4-B
YSILICONSM5-B
YSILICONSM6-B
YSILICONSM8-B
YSILICONSM10-B
YSILICONSM12-B
YSILICONSM16-B
Part NumberVolume DiscountDays to Shipวันจัดส่งInner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Dia. D
(mm)
10 Day(s) or more 3.232.27
10 Day(s) or more 4.242.18
10 Day(s) or more 5.252.79.5
10 Day(s) or more 6.26311.5
10 Day(s) or more 8.283.215.2
10 Day(s) or more 10.210418
10 Day(s) or more 14.2124.824
10 Day(s) or more 18.8165.330

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type (Application) For fluids Type Seal Washer Material Stainless Steel
Surface Treatment No Sales Unit Box/package Material: Stainless Steel SUS304
Surface Treatment (Detailed) No Seal Material Silicone (black)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)