• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Seal Washer (SUS304) Rubber Part: EPDM

Seal Washer (SUS304) Rubber Part: EPDM

The stainless steel squeezed washer is fitted with a packing, so that it does not easily move when tightened, being press-bonded to the thread of the bolt or sealing.
Used in motor, pump, automobile, oil and air pressure machines, industrial machines, bolts and other devices because it prevents gas and liquid leakage from bolt tightening parts.
Used in automatic control devices, air-conditioning equipment, all types of industrial plants, marine development devices, etc.
Fits into small boxes. When placing an order, please enter the number of pieces in the quantity column.

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

Part Number
YEPDMSM3
YEPDMSM4
YEPDMSM5
YEPDMSM6
YEPDMSM8
YEPDMSM10
YEPDMSM12
YEPDMSM16
Part NumberVolume DiscountDays to Shipวันจัดส่งInner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Outer Dia. D
(mm)
Qty.
7 Day(s) or more 3.232.271000
7 Day(s) or more 4.242.181000
7 Day(s) or more 5.252.79.51000
7 Day(s) or more 6.26311.51000
7 Day(s) or more 8.283.215.21000
7 Day(s) or more 10.210418100
7 Day(s) or more 14.2124.824100
7 Day(s) or more 18.8165.330100

Loading...กำลังโหลด …

  1. 1

Basic Informationข้อมูลพื้นฐาน

Type (Application) For fluids Type Seal Washer Material Stainless Steel
Surface Treatment No Sales Unit Box/package Material: Stainless Steel SUS304
Surface Treatment (Detailed) No Seal Material EPDM

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)