• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • มิซูมิแจ้งวันหยุดทำการในเดือนตุลาคม 2562 คลิก | MISUMI's Holiday in October 2019 click

Window Wall Use Clothes Drying Hanger HK-55 Series

Window Wall Use Clothes Drying Hanger HK-55 Series

[Features]
· 3 levels of angle adjustment possible. Window wall use laundry dryer standard type
· Use in 3 positions (tilted up, horizontal, stowed) + Fold down arm.
· In cases without a sufficient margin to install above window, there is a horizontal base type for installing in horizontal substrate.
[Note]
· Suggested load capacity 30 kg (2 pole, 1 set)
· Angle can be adjusted while pole still hanging.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
HK-55-DB
HK-55-LB
HK-55-W
HKY-55-DB
HKY-55-LB
HKY-55-W
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more
6 Day(s) or more
6 Day(s) or more
7 Day(s) or more
7 Day(s) or more
7 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)