• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
  • เนื่องจากวันหยุดเทศกาลของซัพพลายเออร์ ผู้ผลิตบางรายจะหยุดทำการตั้งแต่วันที่ 1 - 7 ตุลาคม 2562 ซึ่งอาจทำให้สินค้าบางรายการใช้เวลาจัดส่งมากกว่าปกติ คลิก
    According to Supplier Traditional holiday, Some suppliers will be holiday during 1 - 7 October 2019 and may caused some product take longer lead time. click

Partition Wall Use Clothes Drying Hanger Ball Up / Down Type LP-55 Series

Partition Wall Use Clothes Drying Hanger Ball Up / Down Type LP-55 Series

[Features]
· Arm angle is 30° design, and suits roofs on normal homes.
· 5 levels of height adjustment possible. (0/120/240/360 mm)
· Arm can be compactly stored. When storing height adjustment also possible.
· With 2 layer operation, quick dropping of pole prevented. One touch to easily take down.
[Note]
· Suggested weight capacity 30 kg (2 poles 1 set)
· From height adjustment to storage, pole remains in place.

PDF

Japanese Only

Part Number

Configured Part Number is shown.รหัสสินค้าที่กำหนดจะปรากฏขึ้น

 
Part Number
LP-55-DB
LP-55-LB
LP-55-S
LP-55-W
Part NumberVolume DiscountDays to Shipวันจัดส่ง
6 Day(s) or more
6 Day(s) or more
6 Day(s) or more
6 Day(s) or more

Loading...กำลังโหลด …

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)