• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 to 22:30 25/2/2018. We apologize for the inconvenience.

PERFIX® resin capsule【1-20 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
RC10-L95
RC12-L100
RC16-L127
RC16S-L100
RC20-L195
RC24-L245
RC30-L300
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipO.D.
(mm)
Length
(mm)
Capacity
(cm³)
Used anchor reinforcing bar (metric screws) Used anchor reinforcing bar (whitworth thread) Used anchor reinforcing bar (irregular shape bar) Drill Diameter (complete thread)
(mm)
Drill Diameter (irregular shape bar)
(mm)
Depth
(mm)
Hole length
(mm)
Maximum Tensile Strength
(kN)
Long-term allowable tensile strength (complete thread)
(kN)
Long-term allowable tensile strength (irregular shape bar)
(kN)
4 Day(s) or more 11957M10W3/8D101213-9048.49.19.5
4 Day(s) or more 1310010M12W1/2D1314.516-10057.411.711.5
4 Day(s) or more 16.512721M16-D161819-130104.219.619.6

20 Pieces Per Package

8 Day(s) or more 16.510015M16-D161819100--11.111.1
4 Day(s) or more 20.519551M20-D192324-200189.538.443.2
4 Day(s) or more 25245100M24-D252832-250272.955.370.7

4 Pieces Per Package

8 Day(s) or more 32300200M30-D29/D323538/40-350436.587.9117.0/127.9

Loading...

  1. 1

Basic Information

Type Bonded anchor

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Third-party Brand
Tel:038-959200 Press 7 / FAX:038-959288
9:00 - 18:00 (Monday - Friday)